Select a different country or region to see content for your location.
United States
05:25:26 GMT+0000 (Coordinated Universal Time)



RCJT25-XL-N
Flanged housing unit
Housing units RCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, R seals
Replaces
RCJT25-N
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 70 mm | Flange width |
H | 124 mm | Height flange |
U | 46 mm | Total height unit |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 370 N | Fatigue load limit, radial |
≈m | 0,63 kg | Weight |
Mounting dimensions
J | 99 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
W | 3 mm | Width of flats |
Dimensions
A | 28,5 mm | Height housing |
A1 | 11 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
B1 | 44,5 mm | Locking collar total width |
V | 70 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 37,5 mm | Outside diameter locking collar |
Additional information
GEHCJT05-GG-N | Housing | |
GE25-XL-KRR-B | Bearing designation | |
KASK05 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Operating conditions for bearing RCJT25-XL-N
In work for RCJT25-XL-N
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch