Select a different country or region to see content for your location.
United States
12:58:54 GMT+0000 (Coordinated Universal Time)



RCJT17-XL
Flanged housing unit
Housing units RCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, R seals
Replaces
RCJT17


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
L | 57 mm | Flange width |
H | 99 mm | Height flange |
U | 40,4 mm | Total height unit |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 248 N | Fatigue load limit, radial |
≈m | 0,38 kg | Weight |
Mounting dimensions
J | 76,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
W | 3 mm | Width of flats |
Dimensions
A | 25 mm | Height housing |
A1 | 9,5 mm | Thickness of flange |
A2 | 17 mm | Distance raceway |
B1 | 37,4 mm | Locking collar total width |
V | 57 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 28,4 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CJT03 | Housing | |
GE17-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products