Select a different country or region to see content for your location.
United States
07:42:58 GMT+0000 (Coordinated Universal Time)



RALTR20-XL
Flanged housing unit
Housing units RALTR, three-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals, without relubrication facility
Replaces
RALTR20
Preferred product
Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
H2 | 76,2 mm | Height flange |
H | 90,5 mm | Height flange |
H | 90,5 mm | Flange width |
U | 20,6 mm | Total height unit |
Cr | 9.400 N | Basic dynamic load rating, radial |
C0r | 5.000 N | Basic static load rating, radial |
Cur | 238 N | Fatigue load limit, radial |
C0r G | 2.600 N | Load carrying capacity (housing) |
Cg | 2.600 N | Load carrying capacity (housing) |
≈m | 0,21 kg | Weight |
Mounting dimensions
J | 71,5 mm | Pitch circle diameter (holes) |
N | 8,7 mm | Fixing square |
W | 2,5 mm | Width across flats |
n | 3 | Number of screwing holes |
Dimensions
A | 7,2 mm | Height housing |
H1 | 33,3 mm | Distance shaft axis |
B | 16,7 mm | Width |
S | 2 mm | Thickness of flange |
V | 49 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN42-LSTR | Housing | |
RALE20-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing RALTR20-XL
In work for RALTR20-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products