Select a different country or region to see content for your location.
United States
18:54:47 GMT+0000 (Coordinated Universal Time)



PCJ40-XL-N-FA125
Flanged housing unit
Housing units PCJ..-FA125, four-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection
Replaces
PCJ40-N-FA125
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 130 mm | Flange width |
U | 56,8 mm | Total height unit |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 1.030 N | Fatigue load limit, radial |
≈m | 1,87 kg | Weight |
Mounting dimensions
J | 101,5 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 36,5 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 24 mm | Distance raceway |
V | 110 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 58 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ08 | Housing | |
GRAE40-XL-NPP-B-FA125 | Bearing designation | |
KASK08 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |
Manufacturing instruction | FA125 | Unit with Corrotect coating, corrosion-resistant |


All
English

2017-10-28 | Katalog | SG 1 | Englisch