Select a different country or region to see content for your location.
United States
13:30:33 GMT+0000 (Coordinated Universal Time)



PCFT45-XL
Flanged housing unit
Housing units PCFT, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Replaces
PCFT45
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
L | 111 mm | Flange width |
H | 180 mm | Height flange |
U | 51,9 mm | Total height unit |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
Cur | 970 N | Fatigue load limit, radial |
≈m | 1,639 kg | Weight |
Mounting dimensions
J | 148,5 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 30,2 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 19,2 mm | Distance raceway |
V | 111 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 63 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CFT09 | Housing | |
GRAE45-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products