Select a different country or region to see content for your location.
United States
09:32:47 GMT+0000 (Coordinated Universal Time)



FLCTEY15-XL
Flanged housing unit
Housing units FLCTEY, two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals, without relubrication facility
Replaces
FLCTEY15
Preferred product


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
L | 58,7 mm | Flange width |
H | 81 mm | Height flange |
U | 24,4 mm | Total height unit |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 202 N | Fatigue load limit, radial |
≈m | 0,27 kg | Weight |
Mounting dimensions
J | 63,5 mm | Distance fixing bore |
J | 63,5 mm | Pitch circle diameter (holes) |
N | 6,6 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A1 | 15 mm | Thickness of flange |
A2 | 8,4 mm | Distance raceway |
d3 | 28,4 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
LCTE03 | Housing | |
AY15-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products