Select a different country or region to see content for your location.
United States
01:09:46 GMT+0000 (Coordinated Universal Time)



FLCTE30-XL
Flanged housing unit
Housing units FLCTE, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, without relubrication facility
Replaces
FLCTE30
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 84 mm | Flange width |
H | 112,5 mm | Height flange |
U | 38,1 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 480 N | Fatigue load limit, radial |
≈m | 0,76 kg | Weight |
Mounting dimensions
J | 90,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
W | 4 mm | Width across flats |
n | 2 | Number of screwing holes |
Dimensions
A1 | 22,5 mm | Thickness of flange |
A2 | 11,4 mm | Distance raceway |
B1 | 35,8 mm | Locking collar total width |
d3 | 44 mm | Outside diameter eccentric locking collar |
Additional information
GG.LCTE06-E | Housing | |
RAE30-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Operating conditions for bearing FLCTE30-XL
In work for FLCTE30-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products