Select a different country or region to see content for your location.
United States
05:54:55 GMT+0000 (Coordinated Universal Time)



FLCTE17-XL
Flanged housing unit
Housing units FLCTE, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, without relubrication facility
Replaces
FLCTE17
Preferred product


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
L | 58,7 mm | Flange width |
H | 81 mm | Height flange |
U | 30,5 mm | Total height unit |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 248 N | Fatigue load limit, radial |
≈m | 0,3 kg | Weight |
Mounting dimensions
J | 63,5 mm | Distance fixing bore |
N | 6,6 mm | Fixing bore |
W | 3 mm | Width across flats |
n | 2 | Number of screwing holes |
Dimensions
A1 | 15 mm | Thickness of flange |
A2 | 8,4 mm | Distance raceway |
B1 | 28,6 mm | Locking collar total width |
d3 | 28,4 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
LCTE03 | Housing | |
RAE17-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing FLCTE17-XL
In work for FLCTE17-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products