Select a different country or region to see content for your location.
United States
07:44:14 GMT+0000 (Coordinated Universal Time)


F512-WB-L
Flanged housing
Flanged housing for various bearing types, wide version with conical bore and clamping sleeve, continuous shaft
Preferred product


Main Dimensions & Performance Data
d1 | 55 mm | Shaft diameter |
a | 206 mm | Flange width |
h1 | 185 mm | Height flange |
g2 | 84 mm | Total width with lid g2 |
3 | Number of fastening holes | |
≈m | 4,8 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 16 mm | Thickness of flange |
D | 110 mm | Outside diameter bearing |
g4 | 24 mm | Distance flange to bearing seat |
h | 70 mm | Distance shaft axis |
m | 180 mm | Pich circle diameter fixing holes |
s | M12 | Size of fixing screws |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.