Select a different country or region to see content for your location.
United States
11:03:21 GMT+0000 (Coordinated Universal Time)


F509-WB-L
Flanschlagergehäuse
Flanschlagergehäuse für verschieden Lagertypen breiter Ausführung mit kegeliger Bohrung und Spannhülse, durchgehende Welle
Preferred product


Main Dimensions & Performance Data
d1 | 40 mm | Shaft diameter |
a | 180 mm | Flange width |
h1 | 160 mm | Height flange |
g2 | 74 mm | Total width with lid g2 |
3 | Number of fastening holes | |
≈m | 3,629 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 15 mm | Thickness of flange |
D | 85 mm | Outside diameter bearing |
g4 | 22 mm | Distance flange to bearing seat |
h | 60 mm | Distance shaft axis |
m | 160 mm | Pich circle diameter fixing holes |
s | M12 | Size of fixing screws |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.