Select a different country or region to see content for your location.
United States
01:13:49 GMT+0000 (Coordinated Universal Time)


F11205
Flanged housing
Flanged housing for self-aligning ball bearing 112 with wide inner-ring, felt seal, grease lubrication
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Shaft diameter |
a | 110 mm | Flange width |
g2 | 46 mm | Total width with cover |
h1 | 100 mm | Height flange |
≈m | 0,841 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 10 mm | Thickness of flange |
D | 52 mm | Outside diameter bearing |
h | 38 mm | Distance shaft axis |
m | 96 mm | Pitch circle diameter fixing holes |
s | M10 | Size of fixing screws |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:

