Select a different country or region to see content for your location.
United States
01:06:49 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 25 mm | Diameter |
Tol D | H8 | Tolerance |
B | 60 mm | Width |
L | 25 mm | Length |
≈m | 160 g | Weight |
Mounting dimensions
L1 | 16 mm | Mounting Dimension |
D1 | 42 mm | Mounting Dimension |
N1 | 6,6 mm | Mounting Dimension |
Tol N1 | H13 | Tolerance |
K5 | M6 | Size thread fixing screws 1 |
JB | 42 mm | Mounting Dimension |
W | 5 mm | Width across flats |
Footnotes
1

Downloads:
Your current product variant
Size code | 25 | |
Suffix | B |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2014-02-26 | Katalog | WF 1 | Englisch