Select a different country or region to see content for your location.
United States
10:05:48 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 155 mm | Flange width |
H | 258 mm | Height flange |
Cr | 61.000 N | Basic dynamic load rating, radial |
C0r | 40.000 N | Basic static load rating, radial |
Cur | 2.090 N | Fatigue load limit, radial |
≈m | 4,85 kg | Weight |
Mounting dimensions
J | 210 mm | Distance fixing bore |
N | 23 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 50 mm | Height housing |
A1 | 24 mm | Thickness of flange |
A2 | 30 mm | Distance raceway |
B | 41 mm | Width |
B1 | 65 mm | Locking collar total width |
d3 | 85 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
FL213 | Housing | |
UK213 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

