Select a different country or region to see content for your location.
United States
12:06:24 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
H | 115 mm | Height flange |
U | 30,7 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,99 kg | Weight |
Mounting dimensions
J | 90 mm | Pitch circle diameter (holes) |
N | 12 mm | Fixing bore |
N1 | 63,6 mm | Distance fixing bore |
T1 | 6 mm | Height spigot |
Z | 70 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 21 mm | Height housing |
A1 | 7 mm | Thickness of flange |
A2 | 10 mm | Distance raceway |
B | 23 mm | Width |
B1 | 35 mm | Locking collar total width |
d3 | 38 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
FC205 | Housing | |
UK205 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing UKFC205-J7
In work for UKFC205-J7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products