Select a different country or region to see content for your location.
United States
08:31:54 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 55,562 mm | Bore diameter |
L | 130 mm | Flange width |
H | 224 mm | Height flange |
U | 58,4 mm | Total height unit |
Cr | 46.000 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 1.520 N | Fatigue load limit, radial |
≈m | 2,85 kg | Weight |
Mounting dimensions
J | 184 mm | Distance fixing bore |
N | 19 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 43 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 25 mm | Distance raceway |
B | 55,6 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FL211 | Housing | |
UC211-35 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing UCFL211-35-J7
In work for UCFL211-35-J7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

