Select a different country or region to see content for your location.
United States
20:45:10 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 23,812 mm | Bore diameter |
H | 115 mm | Height flange |
U | 29,8 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,95 kg | Weight |
Mounting dimensions
J | 90 mm | Distance fixing bore |
J | 90 mm | Pitch circle diameter (holes) |
N | 12 mm | Fixing bore |
N1 | 63,6 mm | Distance fixing bore |
T1 | 6 mm | Height spigot |
Z | 70 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 21 mm | Height housing |
A1 | 7 mm | Thickness of flange |
A2 | 10 mm | Distance raceway |
B | 34,1 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FC205 | Housing | |
UC205-15 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

