Select a different country or region to see content for your location.
United States
05:00:41 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 15,875 mm | Bore diameter |
H | 100 mm | Height flange |
U | 28,3 mm | Total height unit |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,75 kg | Weight |
Mounting dimensions
J | 78 mm | Distance fixing bore |
J | 78 mm | Pitch circle diameter (holes) |
N | 12 mm | Fixing bore |
N1 | 55,1 mm | Distance fixing bore |
T1 | 5 mm | Height spigot |
Z | 62 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 20,5 mm | Height housing |
A1 | 8 mm | Thickness of flange |
A2 | 10 mm | Distance raceway |
B | 31 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FC204 | Housing | |
UC202-10 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing UCFC202-10-J7
In work for UCFC202-10-J7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products