Select a different country or region to see content for your location.
United States
03:52:44 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 60,325 mm | Bore diameter |
L | 175 mm | Flange width |
U | 68,7 mm | Total height unit |
Cr | 56.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.870 N | Fatigue load limit, radial |
≈m | 4,23 kg | Weight |
Mounting dimensions
J | 143 mm | Distance fixing bore |
N | 19 mm | Fixing bore |
N1 | 143 mm | Distance fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 48 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 29 mm | Distance raceway |
B | 65,1 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
F212 | Housing | |
UC212-38 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing UCF212-38-J7
In work for UCF212-38-J7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

