Select a different country or region to see content for your location.
United States
05:22:34 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 47,625 mm | Bore diameter |
L | 143 mm | Flange width |
U | 54,6 mm | Total height unit |
Cr | 37.500 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
Cur | 1.210 N | Fatigue load limit, radial |
≈m | 2,612 kg | Weight |
Mounting dimensions
J | 111 mm | Distance fixing bore |
N | 16 mm | Fixing bore |
N1 | 111 mm | Distance fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 40 mm | Height housing |
A1 | 18 mm | Thickness of flange |
A2 | 22 mm | Distance raceway |
B | 51,6 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
F210 | Housing | |
UC210-30 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

