Select a different country or region to see content for your location.
United States
09:29:29 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 86 mm | Flange width |
U | 36,3 mm | Total height unit |
Cr | 12.300 N | Basic dynamic load rating, radial |
C0r | 6.300 N | Basic static load rating, radial |
Cur | 310 N | Fatigue load limit, radial |
C0r G | 10.200 N | Load carrying capacity (housing) |
≈m | 0,294 kg | Weight |
Mounting dimensions
J | 63,5 mm | Distance fixing bore |
N | 11 mm | Fixing bore |
W | 2,5 mm | Width of flats |
n | 4 | Number of screwing holes |
Dimensions
A | 27,8 mm | Height housing |
A1 | 13,4 mm | Thickness of flange |
A2 | 18 mm | Distance raceway |
B | 31 mm | Width |
Additional information
1 | Number of housings | |
CJ04-TV | Housing | |
GYE20-KRR-B-FA107-VA | Bearing designation | |
KASK04 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | TV | Plastic |


All
English

2017-10-28 | Katalog | SG 1 | Englisch