Select a different country or region to see content for your location.
United States
06:08:28 GMT+0000 (Coordinated Universal Time)



PME20-XL-N
Flanged housing unit
Housing units PME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, P seals
Replaces
PME20-N
Preferred product


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
H | 100 mm | Height flange |
B1 | 31 mm | Locking collar total width |
U | 21,5 mm | Total height unit |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,53 kg | Weight |
Mounting dimensions
J | 78 mm | Pitch circle diameter (holes) |
N | 9 mm | Fixing bore |
T1 | 9 mm | Height spigot |
Z | 62 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 17 mm | Height housing |
A1 | 8 mm | Thickness of flange |
A2 | 2 mm | Distance raceway |
S | 2 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
ME04 | Housing | |
GRAE20-XL-NPP-B | Bearing designation | |
KASK04 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |


All
English

2017-10-28 | Katalog | SG 1 | Englisch