Select a different country or region to see content for your location.
United States
19:10:12 GMT+0000 (Coordinated Universal Time)



PCFTR35-XL
Flanged housing unit
Housing units PCFTR, three-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Replaces
PCFTR35
Preferred product


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
H2 | 128 mm | Height flange |
U | 45,1 mm | Total height unit |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 1,28 kg | Weight |
Mounting dimensions
J | 129,7 mm | Pitch circle diameter (holes) |
N | 14 mm | Fixing bore |
n | 3 | Number of screwing holes |
Dimensions
A | 27 mm | Height housing |
A1 | 14 mm | Thickness of flange |
A2 | 15,6 mm | Distance raceway |
H1 | 48 mm | Distance shaft axis |
Q | M6 | Connection thread for lubrication |
d3 | 55 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
CFTR07 | Housing | |
GRAE35-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch