Select a different country or region to see content for your location.
United States
01:12:33 GMT+0000 (Coordinated Universal Time)



LCJT40-XL-N
Flanged housing unit
Housing units LCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, L seals, for temperatures from -40°C to +180°C
Replaces
LCJT40-N
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 105 mm | Flange width |
H | 172 mm | Height flange |
U | 59,1 mm | Total height unit |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 840 N | Fatigue load limit, radial |
≈m | 1,68 kg | Weight |
Mounting dimensions
J | 143,5 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 2 | Number of screwing holes |
W | 5 mm | Width of flats |
Dimensions
A | 36,5 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 24 mm | Distance raceway |
B1 | 56,5 mm | Locking collar total width |
V | 105 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 58 mm | Outside diameter locking collar |
Additional information
CJT08-N-FA125 | Housing | |
GE40-XL-KLL-B | Bearing designation | |
KASK08 | Protecting cap |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |
Operating conditions for bearing LCJT40-XL-N
In work for LCJT40-XL-N
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products