Select a different country or region to see content for your location.
United States
18:08:46 GMT+0000 (Coordinated Universal Time)


UCP206
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals
Replaces
RASEY30-JIS
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 165 mm | Length total |
H2 | 83 mm | Height |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 590 N | Fatigue load limit, radial |
≈m | 1,349 kg | Weight |
Mounting dimensions
J | 121 mm | Distance fixing bore |
N | 17 mm | Width (slot) |
N1 | 21 mm | Length (slot) |
Dimensions
H | 42,9 mm | Distance shaft axis |
A | 48 mm | Width (base) |
H1 | 17 mm | Heigth (base) |
B | 38,1 mm | Width |
S1 | 22,2 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P206 | Housing | |
UC206 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |

