Select a different country or region to see content for your location.
United States
10:46:58 GMT+0000 (Coordinated Universal Time)



RASE90-XL-FA164
Plummer block housing unit
Plummer block housing unit RASE..-XL-FA164, RIBB cast iron ASE SAO AK
Replaces
RASE90-FA164


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
L | 330 mm | Length total |
H2 | 200 mm | Height |
≈m | 12,12 kg | Weight |
Mounting dimensions
J | 268 mm | Distance fixing bore |
N | 27 mm | Width (slot) |
N1 | 35 mm | Length (slot) |
Dimensions
H | 101,6 mm | Distance shaft axis |
A | 85 mm | Width (base) |
A1 | 55 mm | Width (head) |
H1 | 35 mm | Heigth (base) |
B1 | 69,6 mm | Locking collar total width |
S1 | 46,6 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE18 | Housing | |
GE90-XL-KRR-B-FA164 | Bearing designation |
Temperature range
Tmin | 150 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Manufacturing instruction | FA164 | High temperature design up to +250°C |


All
English

2017-10-28 | Katalog | SG 1 | Englisch