Select a different country or region to see content for your location.
United States
10:16:19 GMT+0000 (Coordinated Universal Time)



RASE75-XL-FA164
Plummer block housing unit
Plummer block housing unit RASE..-XL-FA164, RIBB cast iron ASE SAO AK


Main Dimensions & Performance Data
L | 265 mm | Length total |
H2 | 164 mm | Height |
≈m | 6,66 kg | Weight |
Mounting dimensions
J | 210 mm | Distance fixing bore |
N | 22 mm | Width (slot) |
N1 | 30 mm | Length (slot) |
Dimensions
H | 82,5 mm | Distance shaft axis |
A | 66 mm | Width (base) |
A1 | 48 mm | Width (head) |
H1 | 27,5 mm | Heigth (base) |
B1 | 67 mm | Locking collar total width |
S1 | 45,5 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE15 | Housing | |
GE75-XL-KRR-B-FA164 | Bearing designation |
Temperature range
Tmin | 150 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Manufacturing instruction | FA164 | High temperature design up to +250°C |


All
English

2017-10-28 | Katalog | SG 1 | Englisch