Select a different country or region to see content for your location.
United States
16:09:52 GMT+0000 (Coordinated Universal Time)


UCT212-36
Take-up housing unit
Housing units UCT, cast iron housing, radial insert ball bearing with grub screws in inner ring, RSR seals, for linear motion


Main Dimensions & Performance Data
d | 57,15 mm | Bore diameter |
H | 146 mm | Height |
L | 194 mm | Length total |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.870 N | Fatigue load limit, radial |
Cr | 56.000 N | Basic dynamic load rating, radial |
≈m | 4,743 kg | Weight |
Mounting dimensions
A1 | 22 mm | Width guidance groove |
0,3 mm | Upper width guidance groove tolerance | |
0 mm | Lower width guidance groove tolerance | |
H1 | 130 mm | Distance guidance grooves |
0 mm | Upper distance guidance groove tolerance | |
-0,8 mm | Lower distance guidance groove tolerance | |
N | 35 mm | Fixing bore |
Dimensions
L1 | 119 mm | Distance shaft axis |
L2 | 19 mm | Length fixed link |
L3 | 102 mm | Length guidance groove |
A | 64 mm | Width housing fixing side |
N1 | 32 mm | Width recess |
N2 | 64 mm | Height recess |
B | 65,1 mm | Width inner ring |
S1 | 39,7 mm | Distance of raceway to locking collar |
T | 102 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 42 mm | Width housing |
Additional information
T212 | Housing | |
UC212-36 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |

