Select a different country or region to see content for your location.
United States
05:11:26 GMT+0000 (Coordinated Universal Time)


UCT209-26
Take-up housing unit
Housing units UCT, cast iron housing, radial insert ball bearing with grub screws in inner ring, RSR seals, for linear motion


Main Dimensions & Performance Data
d | 41,28 mm | Bore diameter |
H | 117 mm | Height |
L | 144 mm | Length total |
C0r | 20.400 N | Basic static load rating, radial |
Cur | 1.060 N | Fatigue load limit, radial |
Cr | 34.500 N | Basic dynamic load rating, radial |
≈m | 2,421 kg | Weight |
Mounting dimensions
A1 | 16 mm | Width guidance groove |
0,2 mm | Upper width guidance groove tolerance | |
0 mm | Lower width guidance groove tolerance | |
H1 | 102 mm | Distance guidance grooves |
0 mm | Upper distance guidance groove tolerance | |
-0,5 mm | Lower distance guidance groove tolerance | |
N | 29 mm | Fixing bore |
Dimensions
L1 | 87 mm | Distance shaft axis |
L2 | 16 mm | Length fixed link |
L3 | 83 mm | Length guidance groove |
A | 49 mm | Width housing fixing side |
N1 | 19 mm | Width recess |
N2 | 49 mm | Height recess |
B | 49,2 mm | Width inner ring |
S1 | 30,2 mm | Distance of raceway to locking collar |
T | 83 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 35 mm | Width housing |
Additional information
T209 | Housing | |
UC209-26 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |

