Select a different country or region to see content for your location.
United States
00:03:41 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 125 mm | Length |
M | 90 mm | Housing total width |
≈m | 0,708 kg | Weight |
Mounting dimensions
L1 | 76 mm | Distance shaft axis |
L3 | 63 mm | Length guidance grooves |
K | M16 | Thread fixing bore |
Q | 1/4-28 UNF | Connection thread for lubrication |
Dimensions
T | 40 mm | Height (housing, mounting side) |
A2 | 34,5 mm | Width housing |
Additional information
HE07-TV | Housing | |
GYE35-KRR-B-FA107-VA | Bearing designation | |
KASK07-S-G | End cap | |
KASK07-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |
Material | TV | Plastic |


All
English

2017-10-28 | Katalog | SG 1 | Englisch