Select a different country or region to see content for your location.
United States
10:29:51 GMT+0000 (Coordinated Universal Time)



RHE40-XL
Spannlagergehäuseeinheit
Spann-Gehäuseeinheiten RHE, Graugussgehäuse, Spannlager mit Exzenterspannring, R-Dichtung
Replaces
RHE40
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 135 mm | Length total |
M | 100 mm | Housing total width |
A2 | 36 mm | Width housing |
≈m | 1,7 kg | Weight |
Mounting dimensions
K | M24 | Thread fixing bore |
K1 | 24 mm | Thread depth |
Dimensions
L1 | 85 mm | Distance shaft axis |
T | 40 mm | Height housing fixing side |
W2 | 45 mm | Length of guidance face |
Q | M6 | Connection thread for lubrication |
Additional information
HE08 | Housing | |
GE40-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grauguss |


All
English

2017-10-28 | Katalog | SG 1 | Englisch