Select a different country or region to see content for your location.
United States
10:29:42 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 99 mm | Length |
M | 89 mm | Housing total width |
≈m | 0,4 kg | Weight |
Mounting dimensions
L1 | 64 mm | Distance shaft axis |
L3 | 47 mm | Length guidance grooves |
A1 | 12 mm | Width guidance groove |
H1 | 76 mm | Distance guidance groove |
K | M16 | Thread fixing bore |
Q | 1/4-28 UNF | Connection thread for lubrication |
Dimensions
T | 36 mm | Height (housing, mounting side) |
A2 | 27,5 mm | Width housing |
Additional information
TUE04-TV | Housing | |
GRAE20-NPP-B-FA107/125.5 | Bearing designation | |
KASK04-S-G | End cap | |
KASK04-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Material | TV | Plastic |
Manufacturing instruction | FA125.5 | Bearing with Corrotect coating |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products