Select a different country or region to see content for your location.
United States
03:11:12 GMT+0000 (Coordinated Universal Time)


PCCJ30
Flanged housing unit
Housing units PCCJ, four-bolt flanged housing units, cast iron, double row angular contact ball bearing, P seals
Replaces
PCCJ 30
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 108 mm | Flange width |
U | 29,7 mm | Total height unit |
Cr | 30.000 N | Basic dynamic load rating, radial |
C0r | 21.400 N | Basic static load rating, radial |
Cur | 1.100 N | Fatigue load limit, radial |
≈m | 1,12 kg | Weight |
Mounting dimensions
J | 82,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 24 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 13 mm | Distance raceway |
B | 34 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CCJ06 | Housing | |
G5206-2RS-N | Bearing designation |
Your current product variant
Material | GG | Grey cast iron |
Operating conditions for bearing PCCJ30
In work for PCCJ30
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products