Select a different country or region to see content for your location.
United States
20:15:35 GMT+0000 (Coordinated Universal Time)



Hauptabmessungen und Leistungsdaten
d | 131,763 mm | Wellendurchmesser |
d2 | 131,7625 mm | Dichtungsinnendurchmesser |
D3 | 199,2 mm | Außendurchmesser |
g | 8,5 mm | Überstand Gehäuse |
D2 | 192,5 mm | Durchmesser Dichtung |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.