Select a different country or region to see content for your location.
United States
16:20:44 GMT+0000 (Coordinated Universal Time)



Hauptabmessungen und Leistungsdaten
d | 55 mm | Wellendurchmesser |
d2 | 55 mm | Dichtungsinnendurchmesser |
D3 | 95,5 mm | Außendurchmesser |
g | 30 mm | Überstand Gehäuse |
D2 | 87 mm | Durchmesser Dichtung |
≈m | 0,59 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.