Select a different country or region to see content for your location.
United States
16:34:25 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 55,563 mm | Shaft diameter |
d2 | 55,5625 mm | Sealing shaft diameter |
D3 | 85,5 mm | Outside diamater |
g | 85,5 mm | Overhang housing |
D2 | 77 mm | Diameter sealing |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products