Select a different country or region to see content for your location.
United States
16:20:38 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 68,263 mm | Shaft diameter |
d2 | 68,2625 mm | Sealing shaft diameter |
B | 14,5 mm | Total width |
D3 | 141 mm | Outside diamater |
D2 | 131 mm | Diameter sealing |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-2 | Technische Produktinformation | TPI 247 | Englisch