Select a different country or region to see content for your location.
United States
09:05:31 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 85 mm | Shaft diameter |
d2 | 95 mm | Sealing shaft diameter |
B | 13,5 mm | Total width |
D3 | 120,5 mm | Outside diamater |
D2 | 112 mm | Diameter sealing |
≈m | 33,05 g | Weight |
Downloads:


All
English

2024-05-2 | Technische Produktinformation | TPI 247 | Englisch