Select a different country or region to see content for your location.
United States
15:23:21 GMT+0000 (Coordinated Universal Time)

OPTIME-SET-AWX5-EX-GLB2
Wireless condition monitoring sensor
Wireless condition monitoring sensor measuring acceleration and temperature, non-replaceable battery, supports Wirepas mesh-network
Part of OPTIME Solutions – Additional products required for operation, additional recurring charges per active sensor apply.

Measurement
fl | 2 Hz | Lower frequency limit |
fh | 5.000 Hz | Upper frequency limit |
amax | 16 | Amplitude range ± |
3 | Number of measurement axis | |
RMSLow, RMSHigh, ISO, KurtosisLow, KurtosisHigh, H | Calculated KPI | |
Yes | Time waveform | |
≈m | 0,1 kg | Weight |
Communication
f | 2,4 GHz ISM band | Frequency band communication, sensor - gateway |
l | 100 m | Sensor range (line of sight) |
per NFC | Sensor activation |
Main Dimensions & Performance Data
h | 86,04 mm | Sensor height (with bolt) |
b1 | 32,58 mm | Sensor width (1) |
b2 | 30,64 mm | Sensor width (2) |
Technical data
Tmax | 85 °C | Upper temperature limit |
Tmin | -40 °C | Lower temperature limit |
IP 69K | Ingress protection | |
tbat | 5 | Calculated battery life |



Downloads:
Your current product variant
Region | GLB2 | EU, world (2) |
Measurement types | Vibration, Temperature | Vibration, Temperature |
Communication sensor - gateway | Wirepas | Wirepas mesh network |
Mounting bolt | M6 | DIN13-1 metric thread |
Explosion Protection | Zone 1 | Zone 1/21 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2020-08-1 | Customer Success Stories | CSS 0144 | Englisch
Comprehensive Monitoring reduces unplanned downtime

2021-05-3 | Broschüre | FOT General | Englisch
How I teach machines to speak

2021-04-26 | Customer Success Stories | CSS 0158 | Englisch
Reliable monitoring around the clock - with OPTIME from Schaeffler

2020-10-1 | Customer Success Stories | CSS 0145 | Englisch
Reliable monitoring around the clock – with OPTIME from Schaeffler

2021-11-19 | Customer Success Stories | CSS 0177 | Englisch
Satisfied vibration experts

2024-09-30 | Service-Info | SDO Solution Description | Englisch
Schaeffler OPTIME Condition Monitoring

2021-08-26 | Customer Success Stories | CSS 0165 | Englisch
Service providers think ahead

2020-12-10 | Customer Success Stories | CSS 0143 | Englisch