Select a different country or region to see content for your location.
United States
22:05:20 GMT+0000 (Coordinated Universal Time)

OPTIME-GATEWAY-T-LTE-EU
Gateway
Gateway supporting Wirepas, with cellurar capability, WIFI and LAN
Part of OPTIME Solutions – Additional products required for operation, additional recurring charges per active sensor apply.

Technical data
Ethernet Wi-Fi (IEEE 802.11 b/g/n) | Communication to local access point | |
IP67 | Ingress Protection | |
≈m | 0,75 kg | Weight |
Power Supply
wide range, 100-240V, 50/60 Hz | Power supply | |
none | Alternative power supply |
Additional information
yes | Outdoor use | |
no | Opt. external antenna (LTE) |
Main Dimensions & Performance Data
L | 210 mm | Length |
B | 130 mm | Width |
h | 80 mm | Height |



Downloads:
Your current product variant
Region | EU | |
Communication sensor - gateway | 2G/3G/4G | |
built-in LTE stick | the aid of the bearing frequency calculator, you can determine this by inputting the geometrical data. | With |
Simcard inclusive | Y | Yes |
Reselling | No |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2020-08-1 | Customer Success Stories | CSS 0144 | Englisch
Comprehensive Monitoring reduces unplanned downtime

2021-05-3 | Broschüre | FOT General | Englisch
How I teach machines to speak

2021-04-26 | Customer Success Stories | CSS 0158 | Englisch
Reliable monitoring around the clock - with OPTIME from Schaeffler

2020-10-1 | Customer Success Stories | CSS 0145 | Englisch
Reliable monitoring around the clock – with OPTIME from Schaeffler

2021-11-19 | Customer Success Stories | CSS 0177 | Englisch
Satisfied vibration experts

2024-09-30 | Service-Info | SDO Solution Description | Englisch
Schaeffler OPTIME Condition Monitoring

2021-08-26 | Customer Success Stories | CSS 0165 | Englisch
Service providers think ahead

2020-12-10 | Customer Success Stories | CSS 0143 | Englisch