Select a different country or region to see content for your location.
United States
14:31:17 GMT+0000 (Coordinated Universal Time)


Dimensions
D | 70 mm | Outside diameter |
h | 19 mm | Height |
d | 53 mm | Bore diameter |
B | 6 mm | Groove width |
b | 6 mm | Bore diameter through hole |
H11 | Bore diameter through hole fit | |
c | 6 mm | Distance bore |
t | 2,5 mm | Groove depth |
≈m | 239 g | Weight |
Additional information
AM45, AM50 | Suitable nut |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch