Select a different country or region to see content for your location.
United States
20:10:00 GMT+0000 (Coordinated Universal Time)


Dimensions
D | 130 mm | Outside diameter |
h | 25 mm | Height |
d | 110 mm | Bore diameter |
B | 10 mm | Groove width |
b | 8 mm | Bore diameter through hole |
H11 | Bore diameter through hole fit | |
c | 10 mm | Distance bore |
t | 4 mm | Groove depth |
≈m | 0,711 kg | Weight |
Additional information
AM100, AM110 | Suitable nut |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives
Recently viewed products

Wait to see recently viewed products