Select a different country or region to see content for your location.
United States
03:06:30 GMT+0000 (Coordinated Universal Time)


33205
Tapered roller bearing
Tapered roller bearings 332, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 22 mm | Width, inner ring |
C | 18 mm | Width, outer ring |
T | 22 mm | Width, total |
Cr | 48.500 N | Basic dynamic load rating, radial |
C0r | 58.000 N | Basic static load rating, radial |
Cur | 7.100 N | Fatigue load limit, radial |
nG | 14.200 1/min | Limiting speed |
nϑr | 8.300 1/min | Thermal speed rating |
≈m | 218 g | Weight |
Mounting dimensions
da max | 30 mm | Maximum diameter of shaft shoulder |
db min | 31 mm | Minimum diameter of shaft shoulder |
Da min | 43 mm | Minimum diameter of housing shoulder |
Da max | 46 mm | Maximum diameter of housing shoulder |
Db min | 49 mm | Minimum diameter of housing shoulder |
Ca min | 4 mm | Minimum axial space |
Cb min | 4 mm | Minimum axial space |
ra max | 1 mm | Maximum fillet radius of shaft |
rb max | 1 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 1 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 1 mm | Minimum chamfer dimension of outer ring back face |
a | 14 mm | Distance between the apexes of the pressure cones |
d1 | 39,6 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,35 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,71 | Dynamic axial load factor |
Y0 | 0,94 | Static axial load factor |
Additional information
T2DE025 | Comparative designation to ISO 10317 and ISO 355 |
Your current product variant
Tolerance class | P6X | Class 6X (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Internal design | Standard | |
Quality level | Standard | |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch