Select a different country or region to see content for your location.
United States
04:05:43 GMT+0000 (Coordinated Universal Time)



205-XL-NPP-B
Self-aligning deep groove ball bearings
Self-aligning deep groove ball bearings 2..-NPP-B, spherical outer ring, inner ring for fit, R seals on both sides
Replaces
205-NPP-B
Preferred product
Product information

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
DSP | 52 mm | Outside diameter |
B | 15 mm | Width |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,119 kg | Weight |
Dimensions
d2 | 30,3 mm | Rib diameter sealing inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |