Select a different country or region to see content for your location.
United States
23:15:34 GMT+0000 (Coordinated Universal Time)



201-XL-NPP-B
Self-aligning deep groove ball bearings
Self-aligning deep groove ball bearings 2..-NPP-B, spherical outer ring, inner ring for fit, R seals on both sides
Replaces
201-NPP-B
Preferred product

Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
DSP | 32 mm | Outside diameter |
B | 10 mm | Width |
Cr | 6.800 N | Basic dynamic load rating, radial |
C0r | 3.050 N | Basic static load rating, radial |
≈m | 0,03 kg | Weight |
Dimensions
d2 | 17,1 mm | Rib diameter sealing inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 12,3 | Calculation factor |
Operating conditions for bearing 201-XL-NPP-B
In work for 201-XL-NPP-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products