Select a different country or region to see content for your location.
United States
04:21:00 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
BGR | 10 | Dimension of shaft and support body |
Tol dLW | L | Diameter tolerance shaft |
h4 | 28,575 mm | Height dimension 1 |
Tol h4 | 0,051 mm | Height dimension tolerance High |
Tol h4 | -0,051 mm | Height dimension tolerance Low |
b | 41,402 mm | Support rail width bottom |
Lmax | 4.572 mm | Shaft and support rail-length max. 2 |
Mounting dimensions
jB | 28,702 mm | Distance jB of bore |
b3 | 7,874 mm | Support rail width prism |
a2 | 20,65 mm | Support rail width stop bar |
Tol a2 | 0,051 mm | Height dimension tolerance High |
Tol a2 | -0,051 mm | Height dimension tolerance Low |
jL | 101,6 mm | Distance radial thread |
aL min | 50,038 mm | Distance thread aL (min) 3 |
aL max | 88,9 mm | Distance thread aL (max) 3 |
aR min | 50,038 mm | Distance thread aR (min) 3 |
aR max | 88,9 mm | Distance thread aR (max) 3 |
H1 | 6,35 mm | Support Rail height stop bar |
K3 | 4,902 mm | Adjacent construction bore |
K5 | 7,925 mm | Counterbore |
K6 | 4,902 mm | Connecting bore |
K7 | SHR 8-32X7/8 SOC HD CAP | Screw size |
h7 | 4,572 mm | Depth counterbore |
m | 2,6 kg/m | Shaft and support rail unit weight |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Footnotes
1

2
Maximum length of single-piece shaft and support rail units.
Depending on the length of the shaft and support rail unit, the support rail is composed of several individual sections.
3

Downloads:
Your current product variant
Diameter shaft | 5/8" | DLW |


Recently viewed products

Wait to see recently viewed products