Select a different country or region to see content for your location.
United States
10:48:57 GMT+0000 (Coordinated Universal Time)


TSUW30
Guideways, metric sizes
Solid profile, for below mounting, with one shaft; corrosion-resistant design possible


Main Dimensions & Performance Data
dLW | 30 mm | Diameter shaft |
dLW | 30 | Dimension of shaft and support rail unit |
dLWTol | h6 | Diameter Shaft |
h4 | 30 mm | Height dimension 1 |
h4 tol | 0,02 mm | Height dimension tolerance (High) |
h4 tol | -0,02 mm | Height dimension tolerance (Low) |
b1 | 23 mm | Support rail width bottom |
Lmax | 6.000 mm | Shaft and support rail unit length 2 |
Ltol max | 3 mm | Length tolerance (max) |
Ltol min | -3 mm | Length tolerance (min) |
≈m | 6,22 kg/m | Weight |
Mounting dimensions
a2 | 11,5 mm | Bore G2 Distance stop |
aL min | 20 mm | Distance thread aL (min) 3 |
aL max | 92 mm | Distance thread aL (max) 3 |
aR min | 20 mm | Distance thread aR (min) 3 |
aR max | 92 mm | Distance thread aR (max) 3 |
B3 | 11 mm | Support rail width prism |
G1 | M10 | Thread size (shaft) |
G2 | 11 mm | Bore connection construction |
H5 | 3 mm | Support body height stop |
jL | 100 mm | Bore length distance jL |
t7 | 31,5 mm | Screw depth support rail 4 |
ms | 6,22 kg/m | Shaft and support rail unit weight |
Footnotes
1

2

3

4

Downloads:


All
English

2014-02-26 | Katalog | WF 1 | Englisch