Select a different country or region to see content for your location.
United States
18:25:17 GMT+0000 (Coordinated Universal Time)


TSUW16
Guideways, metric sizes
Solid profile, for below mounting, with one shaft; corrosion-resistant design possible

TSUW

Main Dimensions & Performance Data
dLW | 16 mm | Diameter shaft |
dLW | 16 | Dimension of shaft and support rail unit |
dLWTol | h6 | Diameter Shaft |
h4 | 18 mm | Height dimension 1 |
h4 tol | 0,02 mm | Height dimension tolerance (High) |
h4 tol | -0,02 mm | Height dimension tolerance (Low) |
b1 | 14 mm | Support rail width bottom |
Lmax | 6.000 mm | Shaft and support rail unit length 2 |
Ltol max | 3 mm | Length tolerance (max) |
Ltol min | -3 mm | Length tolerance (min) |
≈m | 1,88 kg/m | Weight |
Mounting dimensions
a2 | 7 mm | Bore G2 Distance stop |
aL min | 20 mm | Distance thread aL (min) 3 |
aL max | 70 mm | Distance thread aL (max) 3 |
aR min | 20 mm | Distance thread aR (min) 3 |
aR max | 70 mm | Distance thread aR (max) 3 |
B3 | 6,8 mm | Support rail width prism |
G1 | M5 | Thread size (shaft) |
G2 | 5,5 mm | Bore connection construction |
H5 | 3 mm | Support body height stop |
jL | 75 mm | Bore length distance jL |
t7 | 19 mm | Screw depth support rail 4 |
ms | 1,88 kg/m | Shaft and support rail unit weight |
Footnotes
1
In relation to the nominal shaft diameter, measured whilst clamped.
2
Maximum length of single-piece shaft and support rail units.
Depending on the length of the shaft and support rail unit, the support rail is composed of several individual sections.
3
Dimensions aL and aR are dependent on the length of the shaft and support rail unit..
4
ACHTUNG
The shaft and support rail are supplied unassembled.
Downloads:


All
English

2014-02-26 | Katalog | WF 1 | Englisch