Select a different country or region to see content for your location.
United States
06:04:03 GMT+0000 (Coordinated Universal Time)



Mounting dimensions
6,6 mm | Bore diameter sensor SRMH | |
29 mm | Bore pitch width sensor SRMH | |
≈m | 38 g | Weight |
Main dimensions
48,5 mm | Length SRMH total | |
35 mm | Length SRMH excluding plugs | |
25 mm | Length SRMH cylindrical housing | |
15,9 mm | Diameter sensor housing SRMH | |
40 mm | Flange length sensor SRMH | |
20 mm | Flange width sensor SRMH |
Temperature range
70 °C | Operating temperature max | |
IP67 | Ingress protection | |
0 °C | Operating temperature min |
Additional information
white | Colour | |
ISO4762 M6x20-8.8 | Cylinder head screws SRMH | |
10 Nm | Bolting torque max | |
9 Nm | Bolting torque min |
Downloads:


All
English

2025-06-20 | Technische Produktinformation | TPI 120 | Englisch