Select a different country or region to see content for your location.
United States
15:32:15 GMT+0000 (Coordinated Universal Time)


SK104-207-KTT-B-L402/70
Self-aligning deep groove ball bearings
Self-aligning deep groove ball bearings SK..-KTT-B, Spherical outer ring, inner ring with hexagonal bore, T seal on both sides
Preferred product


Main Dimensions & Performance Data
DSP | 72 mm | Outside diameter |
B | 37,9 mm | Width |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 444 g | Weight |
Dimensions
D1 | 60 mm | Outside diameter seal |
C | 19 mm | Width, outer ring |
F | 37,2 mm | Maximum distance hexagonal bore |
r | 0,13 mm | Radius hexagonal bore |
C2 | 22,7 mm | Sealing total width |
d1 | 46,8 mm | Rib diameter inner ring |
d | 31,75 mm | Width of flats |
0,15 mm | Width across flats upper tolerance | |
d | 31,75 mm | Width across flats (Inch) |
0,05 mm | Width across flats lower tolerance |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing SK104-207-KTT-B
In work for SK104-207-KTT-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products