Select a different country or region to see content for your location.
United States
07:06:24 GMT+0000 (Coordinated Universal Time)


RUKS45-D-A-H-SO
Braking/clamping element
Clamping element RUKS..-D-A-H-SO,for linear recirculating roller bearing and guideway assembly, oil connector on top



Main Dimensions & Performance Data
H | 70 mm | Height sytem |
B | 84 mm | Width clamping element |
L | 156,6 mm | Length of clamping element |
≈m | 4,25 kg | Weight |
Mounting dimensions
JB | 60 mm | Hole pattern width |
L1 | 134 mm | Length saddle plate |
JL1 | 60 mm | Hole pattern lengthwise |
JL5 | 43,5 mm | Distance |
N2 max | 6 mm | Max diameter lubrication hole adjacent constr |
H1 | 8,7 mm | Space (system) |
H3 | 58,3 mm | |
T7 | 12,5 mm | Depth thread |
G2 | M10 | Size thread above for DIN ISO 4762-12.9 |
M G2 | 83 Nm | Tightening torque above 1 |
Related products
TSX45-E; TSX45-F | Suitable guideway | |
RUE45-E; RUE45-F | Suitable system |
Footnotes
1




Downloads:
Your current product variant
Size code | 45 | |
Version | D | |
Internal design | A | |
Carriage design | H | High carriage |
Oil connector | SO | Oil feed from above |


All
English

2021-02-25 | Katalog | PF1 | Englisch